DS160PR421

ACTIVE

Product details

Type Redriver mux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver mux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² (9 mm × 3.5 mm)
  • Quad channel PCIe 4.0 linear redriver or repeater with integrated 2:1 multiplexer
  • Protocol agnostic linear redriver compatible to UPI, DisplayPort, SAS, SATA, XFI
  • Single 3.3 V supply rail
  • Low 120 mW /channel active power
  • No heat sink required
  • Provides equalization up to 17 dB at 8 GHz to handle up to 42 dB of PCIe 4.0 channels
  • Excellent differential return loss of -13 dB input and -15 dB output
  • Low additive random jitter of 70 fs with PRBS data
  • Low latency of 80 ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Mux selection through pin
  • Available companion demultiplexer product DS160PR412
  • -40°C to 85°C industrial temperature range
  • 3.5 mm x 9 mm 42 Pin 0.5 mm pitch WQFN package
  • Quad channel PCIe 4.0 linear redriver or repeater with integrated 2:1 multiplexer
  • Protocol agnostic linear redriver compatible to UPI, DisplayPort, SAS, SATA, XFI
  • Single 3.3 V supply rail
  • Low 120 mW /channel active power
  • No heat sink required
  • Provides equalization up to 17 dB at 8 GHz to handle up to 42 dB of PCIe 4.0 channels
  • Excellent differential return loss of -13 dB input and -15 dB output
  • Low additive random jitter of 70 fs with PRBS data
  • Low latency of 80 ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Mux selection through pin
  • Available companion demultiplexer product DS160PR412
  • -40°C to 85°C industrial temperature range
  • 3.5 mm x 9 mm 42 Pin 0.5 mm pitch WQFN package

The DS160PR421 is four channel linear redrivers with integrated multiplexer (mux). The low-power high-performance linear redriver is designed to support PCIe 4.0 and other interfaces.

The DS160PR421 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. The linear redriver along with the passive channel as a whole get link trained for best transmit and receive equalization settings resulting in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The DS160PR421 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

The DS160PR421 is four channel linear redrivers with integrated multiplexer (mux). The low-power high-performance linear redriver is designed to support PCIe 4.0 and other interfaces.

The DS160PR421 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. The linear redriver along with the passive channel as a whole get link trained for best transmit and receive equalization settings resulting in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The DS160PR421 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMUXHS4412 ACTIVE 4-Channel 20-Gbps differential 2:1/1:2 mux/demux Pin-to-pin passive mux version
Same functionality with different pin-out to the compared device.
DS160PR810 ACTIVE PCIe® 4.0, 16 Gbps, 8-channel linear redriver Redriver for 8-channel vs 4-channel
Similar functionality to the compared device.
DS160PR822 ACTIVE PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux Redriver with integrated mux
DS160PR410 ACTIVE 4 channel PCI Express gen-4 linear redriver Redriver for 4-channel vs 8-channel
HD3SS3415 ACTIVE 3.3-V PCI Express 3.0, USB 3.1 4-channel analog differential switch 4-channel analog differential switch
DS160PR412 ACTIVE PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux Redriver with integrated mux
HD3SS3412 ACTIVE 3.3-V, 4-channel analog differential switch 4-channel analog differential switch

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS160PR421 PCIe® 4.0 16 Gbps 4-channel Linear Redriver with Integrated 2:1 Mux datasheet PDF | HTML Oct 30, 2020
Application note TMUXHS4212 MUX vs DS160PR421 or DS160PR412 Redriver in PCIe GEN 4 Applications PDF | HTML Oct 3, 2022
User guide DS160PR412, DS160PR421 Programming Guide PDF | HTML Mar 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CEM2SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 4.0 adapter card evaluation module

CEM2SLIMSAS-EVM is a PCI-Express 4.0 x16 to two x8 SlimSAS (SFF-8654) adapter. It enables DS160PR810EVM-RSC and other Texas Instruments PCI-Express 4.0 redriver or retimer riser card evaluation modules to interface to up to four U.2 solid state drives (SSDs) using comercially available SlimSAS (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DS160PR412-421EVM — DS160PR412, DS160PR421 Quad-channel PCI-Express® 4.0 linear redriver evaluation module

The DS160PR412-421 evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR412 and DS160PR421 PCI-Express® linear redrivers. It features two DS160PR412 and two DS160PR421 devices that can extend the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1

Supported products & hardware
Support software

SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3

Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos