FEASY-3P-BT616-BT618V
Overview
FSC-BT616 is a Bluetooth Low Energy 5.1 module based on the TI CC2640R2F chipset. It supports GAP, ATT/GATT, SMP, and L2CAP profiles. This module integrates a baseband controller in a small package (integrated PCB antenna), so that designers can have better flexibility for product shapes.
Features
- Bluetooth Low Energy 5.1 specifications
- Integrated MCU to execute Bluetooth protocol stack
- Postage stamp sized: 13 mm x 26.9 mm x 2 mm
- Low power
- Class 1.5 support (high output power)
- The default UART baud rate is 115.2 Kbps
- UART, I2C, SPI, 12-bit ADC (200 ks/S) interfaces.
- Bluetooth stack profiles: all Bluetooth Low Energy protocols.
- CE, FCC, IC Certificated.
Semiconductors
Order & start development
FSC-BT616 — CC2640 Bluetooth 5.1 module
FSC-BT616 — CC2640 Bluetooth 5.1 module
FSC-BT618V — Car Bluetooth Low Energy module
FSC-BT618V — Car Bluetooth Low Energy module
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.