FORLX-3P-AM62L-EVM
Overview
The AM62L Evaluation Module, co‑engineered by Forlinx Embedded Technology and Texas Instruments, delivers a production‑grade, cost‑optimized platform for developers targeting AI‑enabled edge, vision, and industrial applications.
Leveraging Forlinx’s four‑layer PCB expertise and TI’s rigorous signal‑integrity standards, the AM62L EVM offers a high‑performance, budget‑friendly entry point that accelerates prototype development and reduces time‑to‑market while meeting industrial reliability and safety requirements.
Features
- Processor & Memory – TI AM62L Sitara SoC (dual‑core Cortex‑A53 + Cortex‑R5, up to 1.5 GHz) with up to 4 GB LPDDR4 X RAM and 128 GB eMMC 5.1 for fast boot and ample data storage.
- Connectivity & I/O – Gigabit Ethernet + PoE+, Wi‑Fi 6, Bluetooth 5.2, optional LTE‑Cat‑M1/NB‑IoT, USB 3.0/2.0, HDMI 2.0, MIPI‑CSI/DSI, 48‑pin FMC, CAN, SPI, I²C, UART, and a 40‑pin GPIO header.
- Integrated hardware & design efficiency – Compact board with all necessary power rails, pin headers, and an optimized 4‑layer layout that cuts part count and BOM cost.
- Power, thermal & safety – Wide 5‑36 V input, on‑board DC‑DC converters, heatsink‑ready design, operation from ‑40 °C to +85 °C, IEC 60730‑1 class B, RoHS‑compliant, CE‑marked, and EMI/EMC certified.
- Software ecosystem – Pre‑validated BSPs, TI Processor SDK, Linux 5.10 LTS, FreeRTOS, quick‑start guides; fully supported by Code Composer Studio, UniFlash, and the free XDS110 cloud debugger.
- Global technical support – Joint TI and Forlinx engineering teams provide worldwide assistance for firmware, software, and hardware issues.
- Compact form‑factor – 120 mm × 90 mm, 1.6 mm thick, with mounting holes for DIN‑rail or carrier‑board installation.
- Target applications – Ideal for edge AI inference, machine‑vision gateways, smart sensors, industrial IoT gateways, and rugged edge‑computing solutions.
Multimedia & industrial networking SoCs
Order & start development
FORLX-AM62L-EVM-OK-DEV — Flylink evaluation board with TI AM62L32 chip, dual cores, 512 MB memory for industrial IoT
FORLX-AM62L-EVM-OK-DEV — Flylink evaluation board with TI AM62L32 chip, dual cores, 512 MB memory for industrial IoT
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.