HS-3P-SENCITY-THIS-III-SU

HS-3P-SENCITY-THIS-III-SU

Order now

Overview

77GHz 3D Waveguide Antenna 16x16 (2x 8Tx8Rx) - RF substrate independent solution family

HUBER+SUHNER has developed and manufactures a 3rd-generation 3D metallized plastic waveguide antenna designed for RF substrate-independent solutions. This cutting-edge technology, enabled by proprietary interfaces, supports a new generation of highly dense Launch on Package MMICs as 8TX/8RX configuration channels covering the full automotive 77GHz radar band (76-81GHz) in a compact port area of less 280 mm2.

The antenna design significantly reduces the MMIC package size while enhancing transmission power, receiver sensitivity, and maintaining high isolation levels, even with large assembly tolerances paving the way for large imaging radar. 

The antenna targets specifically the AWR2188, with a specifif semiUniform arrangement. For other solutions see the supported products tab.

Features
  • 16TX/16RX channels covering the full automotive 77GHz radar band (76-81GHz).   
  • Compact port area of less than 280 mm² for 8Tx8R.    
  • Boresight Gain ≥ 13.3 dBi , Elevation 10dB-Power-Beamwidth 26°, Azimuth 10dB-Power-Beamwidth 145°  (per channel).    
  • Side lobe level: < -16dB.    
  • Reflection coefficient: < -10dB.    
  • Isolation for RX to TX lower than 40dB, R including assembly tolerances (up to 400um).    
  • Horizontal polarization.    
  • The antenna complies with RoHS 2021/65EC and REACH 2006/1907/EC regulations.    
  • Semi Uniform arrangement.
Automotive mmWave radar sensors
AWR2188 — Single-chip 8RX/8TX cascadable 76GHz-to-81GHz transceiver with launch-on-package (LoP) technology
Download View video with transcript Video
Photos courtesy of Huber+Suhner AG

Order & start development

Development kit

HS-3P-SENCITY-THIS-III-SU — 77GHz - RF free substrate Radar antenna - 3D WGA LOP 16x16 sU

Supported products & hardware

HS-3P-SENCITY-THIS-III-SU — 77GHz - RF free substrate Radar antenna - 3D WGA LOP 16x16 sU

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Huber+Suhner AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.