HTFLASHEVM

HTFLASHEVM Evaluation Module

HTFLASHEVM

Order now

Overview

The HTFLASHEVM is designed for verification of the SM28VLT32 in extreme environments. The EVM, as shipped, is ready for test up to 200°C with the following exceptions. The decoupling capacitors need to be swapped from standard temperature range to 200°C rated through-hole components. This was done to save board cost on systems only needing room temperature protocol development. Alternate BOM data is provided for acquiring appropriate 200°C capacitors for in oven testing. Additionally, the plastic separators for the installed pins should be removed before exposing entire board to oven temperatures.

The EVM provides 100-mil berg type pins for access to SPI control pins (CS#,SO,SI,SCK), FLCLK, WP#, HOLD#, and power. Additionally, a footprint for an oscillator is present on the layout to allow the population of a standalone 12-MHz or slower oscillator.

Note: This EVM is RoHS exempt under RoHS exemption 7(a)

Features
  • 32-Megabit Flash for High-Temperature
  • Serial Peripheral Interface (SPI) Compatible (Mode 0 and 3)
  • 3.3-V Supply for IO, 1.8 V for Core
  • 2-M x 16-Bit Word Access
  • Asynchronous Read, Write, and Erase Operations
  • 12-MHz Maximum Clock Frequency
  • Endurance: TBD Program and Erase Cycles
  • Data Retention: 1000 hrs
  • ESD Protection: 2-kV HBM, 500-V CDM
  • 8-mm x 20-mm 14-Pin Ceramic Package
Specialty logic ICs
SM28VLT32-HT 32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus
Download View video with transcript Video

Order & start development

Evaluation board

HTFLASHEVM — HTFLASHEVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLVC464 — HTFLASHEVM, SM28VLT32-HT Software GUI

Supported products & hardware
Download

SLVC464 HTFLASHEVM, SM28VLT32-HT Software GUI

close
Latest version
Version: 01.00.00.00
Release date: 28 Nov 2012

Checksum
Products
Specialty logic ICs
SM28VLT32-HT 32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus
Hardware development
Evaluation board
HTFLASHEVM HTFLASHEVM Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc464 or www.ti.com/lit/xx/slvc464/slvc464.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC464. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate HTFLASHEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Using the SM28VLT32-HT With Power Saving Features (Rev. A) 27 Mar 2013
EVM User's guide HTFLASHEVM User’s Guide 28 Nov 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos