INHAND-3P-MO62A

Overview

InHand Networks Mo 62A is an entry-level open-source AI single-board computer (SBC) built on the Texas Instruments AM62A74 vision processor. It combines a quad-core 64-bit Arm® Cortex®-A53 CPU at 1.4 GHz with a C7™ DSP and deep learning accelerator delivering up to 2 TOPS for lightweight edge inference and industrial vision. Developers run TFLite and ONNX® models through the TI Deep Learning (TIDL) runtime and TI EdgeAI SDK, while the on-chip ISP and VPAC handle RGB-IR processing, wide dynamic range and lens distortion correction. The 85 x 56 mm board runs Debian® Linux® and provides Gigabit Ethernet, Wi-Fi 5, BLE 4.2, four USB 2.0 ports, micro HDMI, a 4-lane MIPI CSI-2 camera input and a 40-pin HAT-compatible header for solderless prototyping. With 2 GB, 4 GB or 8 GB LPDDR4 options plus Secure Boot, Arm TrustZone®, OP-TEE and hardware AES-256, the Mo 62A helps customers evaluate the AM62A family and quickly build intelligent cameras, defect inspection and other edge AI vision systems.

Features
  • TI AM62A74 AI vision processor: dual-core Arm Cortex-A53 CPU at 1.4 GHz
  • 1× C7x DSP with deep learning accelerator delivering up to 2 TOPS
  • TFLite and ONNX inference via the TI Deep Learning (TIDL) runtime
  • Vision accelerator: VPAC (integrated RGB-IR ISP with WDR, lens distortion correction)
  • Hardware 4K@30 H.265/H.264 encode and decode
  • 1× 4-lane MIPI CSI-2; 40-pin HAT-compatible expansion header
  • Gigabit Ethernet, Wi-Fi 5, BLE 4.2, 4x USB 2.0, micro HDMI
  • 2GB or 4 GB or 8 GB LPDDR4; micro SD storage
  • Debian Linux with open SDK for custom development
  • Compact 85 x 56 mm form factor
Download View video with transcript Video
Photos courtesy of Beijing InHand Networks Technology Co., Ltd.

Order & start development

Evaluation board

Mo62A-2G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 2 GB LPDDR4

Supported products & hardware

Mo62A-2G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 2 GB LPDDR4

close
Version: null
Release date:
Evaluation board

Mo62A-4G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 4 GB LPDDR4

Supported products & hardware

Mo62A-4G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 4 GB LPDDR4

close
Version: null
Release date:
Evaluation board

Mo62A-8G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 8 GB LPDDR4

Supported products & hardware

Mo62A-8G — InHand Mo 62A AI single-board computer with TI AM62A74, 2 TOPS, 8 GB LPDDR4

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
EDGE-AI-STUDIO — CCStudio™ software development tools for edge AI
SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM62A — Software development kit for AM62A Sitara™ processors for edge AI applications

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.