INV-3P-HELIOS-X

INV-3P-HELIOS-X

Order now

Overview

A brand-new UV light projector based on the DLP900X chipset for dynamic exposure. HELIOS X combines the proven optical system with new electronics. To name some of the new features: it includes an open FPGA on board making the unit as open and customizable as possible, plus HELIOS X gives you the possibility to use an optical PCIe-Interface to ensure high-speed scrolling. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.

Features
  • DLP9000X chipset
  • 2560 x 1600 Micromirror array size
  • Dynamic exposure
  • 365, 385 and 405nm Wavelengths (LED)
  • 6 | 31 | 75 | 100 | 150 | 162µ Standard lenses (others on request)
  • Up to 16W (wavelength-dependent) Optical output power
  • LED interchangeability
  • Integrated intensity module for stable high intensity
  • Up to 1:300 ANSI contrast ratio
  • Up to 95% acc. to IEC61947 (Lens dependent) uniformity
DLP controllers & drivers
DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of IN-VISION Technologies AG

Order & start development

Optical module

INVISION-HELIOS-X — In-Vision Helios X - High-power light engine using DLP9000X

Supported products & hardware

INVISION-HELIOS-X — In-Vision Helios X - High-power light engine using DLP9000X

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.