LB-3P-TRACE32-C2000

LB-3P-TRACE32-C2000

Order now

Overview

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of C2000 real-time microcontrollers, which are a popular choice for real-time control, motor drivers, inverters, power supplies and automotive body and lighting controllers. The globally renowned Lauterbach TRACE32 debug tools are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field:  full on-chip breakpoint support; run-time memory access; flash programming and benchmark counters. Everything is scriptable, enabling developers to repeat the same test-sequence over and over.The intuitive modular design of TRACE32 debug tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change.

Features
  • Highest download speeds and smallest response times
  • Recording digital or analog signals correlating to the program flow trace
  • Advanced multicore debugging
  • Toolkit is fully scriptable
  • Consistent GUI saves time and eases transition from one chip to another
Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29P589DM-Q1 Automotive 32-bit C2000™ MCU with C29x 200MHz dual core, lockstep, functional safety compliance, F29P589DU-Q1 Automotive C2000 32-bit MCU with C29x 200MHz dual core, lockstep, functional safety compliance, 4MB

 

Real-time digital power MCUs
F29H850TU 64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Download View video with transcript Video
Photos courtesy of Lauterbach GmbH

Order & start development

Interface adapter

COMBIPROBE-II-C2000 — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

Supported products & hardware

COMBIPROBE-II-C2000 TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

close
Version: null
Release date:
Simulation tool

INSTRUCTIONSET-SIMULATOR-C2000 — TRACE32 Instruction Set Simulator - Developing without hardware

Supported products & hardware

INSTRUCTIONSET-SIMULATOR-C2000 TRACE32 Instruction Set Simulator - Developing without hardware

close
Version: null
Release date:
Interface adapter

LOGIC-ANALYZER-EXT-C2000 — TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

Supported products & hardware

LOGIC-ANALYZER-EXT-C2000 TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

close
Version: null
Release date:
Debug probe

POWERDEBUG-E40-C2000 — TRACE32 PowerDebug E40 - Powerful Standard Debugger

Supported products & hardware

POWERDEBUG-E40-C2000 TRACE32 PowerDebug E40 - Powerful Standard Debugger

close
Version: null
Release date:
Debug probe

POWERDEBUG-X51-C2000 — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

Supported products & hardware

POWERDEBUG-X51-C2000 TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

close
Version: null
Release date:
IDE, configuration, compiler or debugger

POWERVIEW-C2000 — TRACE32 PowerView - Central front end for all debug and trace activities

Supported products & hardware

POWERVIEW-C2000 TRACE32 PowerView - Central front end for all debug and trace activities

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Lauterbach GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.