LMK00804BEVM

LMK00804BEVM

Order now

Overview

The LMK00804B is a low skew, high performance clock fanout buffer, which distributes up to four LVCMOS/LVTTL outputs (3.3V, 2.5V, 1.8V, or 1.5V levels).  The clocks are derived from one of two selectable inputs, which can accept differential or single-ended input signals. This evaluation module (EVM) is designed to demonstrate the functionality and electrical performance of the LMK00804B device.  For optimum performance, the board is equipped with 50-ohm SMA connectors and 50-ohm controlled impedance traces.

Features
  1. Easy to use evaluation board to fan-out up to 4 LVCMOS clocks with low phase noise/jitter
  2. Accepts differential or single-ended/LVCMOS input clock
  3. Device control pins configurable through jumpers
  4. Board power at 3.3-V for VDD and VDDO (single supply), or 2.5-/1.8-/1.5-V for VDDO (dual supply)
Clock buffers
LMK00804B — Low skew, 1-to-4 multiplexed differential/LVCMOS-to-LVCMOS/TTL fanout buffer
Download View video with transcript Video

Order & start development

Evaluation board

LMK00804BEVM — LMK00804B Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMK00804BEVM — LMK00804B Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMK00804BEVM User’s Guide Jun 27, 2014
Certificate LMK00804BEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos