The LMK6LEVM provides a complete evaluation platform to evaluate the clock performance and flexibility of the Texas Instruments LMK6L Ultra Low Jitter, High-performance BAW Oscillator family. This EVM can be used as a flexible clock source for compliance testing, performance evaluation, and initial system prototyping. The onboard edge-launch SMA ports provide access to the configurable clock output of the LMK6L, which allows the device to interface with test equipment and reference boards using commercially available coaxial cables, adapters, or baluns (not included).
Features
- Contains footprints for three standard 6-pin oscillator packages: DLE (3.2mm × 2.5mm), DLF (2.5mm × 2.0mm), and DLR (2.0mm × 1.6mm)
- Onboard voltage regulator to generate standard supply voltages (2.5V, 3.3V)
- Can be powered using USB only, option for external power supply