LMR60440RBMQEVM

LMR60440-Q1 evaluation module (RBM package)

LMR60440RBMQEVM

Order now

Overview

The LMR60440-Q1 evaluation module (EVM) operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 4A load at 2.2MHz switching frequency. The LMR60440RBMQEVM can support output voltage regulation accuracy greater than 1% and the output voltage setpoint is adjustable using an external resistor divider.

Features
  • Input voltage range: 8V to 36V
  • Output voltage: 3.3V
  • Load current: 0A to 4A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
DC/DC converters
LMR60440-Q1 Automotive, 36V, 4A synchronous buck converter with low IQ and high efficiency with minimized COUT
Download View video with transcript Video

Order & start development

Evaluation board

LMR60440RBMQEVM — LMR60440-Q1 evaluation module (RBM package)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR60440RBMQEVM LMR60440-Q1 evaluation module (RBM package)

close
Version: null
Release date:
Certification

LMR60440RBMQEVM-DOC-CERT — LMR60440RBMQEVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LMR60440RBMQEVM LMR60440-Q1 evaluation module (RBM package)

LMR60440RBMQEVM-DOC-CERT LMR60440RBMQEVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Mar 26, 2026
Hardware development
Evaluation board
LMR60440RBMQEVM LMR60440-Q1 evaluation module (RBM package)

Documentation

LMR60440RBMQEVM RoHS Declation of Conformity

Release Information

Added LMR60440RBMQEVM-DOC-CERT Declaration of Conformity

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide LMR60440RBMQEVM, LMR60440RBM-Q1 Evaluation Module PDF | HTML Jun 15, 2026

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos