LMR71915EVM-FLBK

LMR71915EVM-FLBK

Order now

Overview

The LMR71915EVM-FLBK is a Fly-Buck™ converter that uses the LMR71915FDDAR to produce a regulated 12V output capable of supplying a 625mA load on the primary side of the transformer with a switching frequency of 500kHz. A reflected output of 12V, providing up to 625mA, is available on the secondary side of the transformer. The LMR71915FDDAR is a synchronous buck converter with a wide input voltage range, integrated power MOSFETs, overcurrent protection and precision enable. The device is rated to operate over a junction temperature range of –40°C to +150°C.

Features
  • Wide input range from 36V to 115V
  • Fixed 3ms soft start
  • COT mode control architecture
  • Peak and valley current-limit protection
  • FPWM mode for Fly-Buck converter capability
  • SOIC-8 package for ease of use
DC/DC converters
LMR71915 — 120V, 1.5A constant on-time buck converter
Download View video with transcript Video

Order & start development

Evaluation board

LMR71915EVM-FLBK — LMR71915EVM-FLBK Fly-Buck™ converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR71915EVM-FLBK — LMR71915EVM-FLBK Fly-Buck™ converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR71915 Fly-Buck™ Converter Evaluation Module PDF | HTML Jul 9, 2025
Certificate LMR71915EVM-FLBK EU Declaration of Conformity (DoC) Jun 23, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos