LMZ31707 2.95V to 17V, 7A Step-Down Power Module Evaluation Board
LMZ31707EVM-002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The Texas Instruments LMZ31707EVM-002 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31707 7A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).

Features
  • Jumper selectable output voltage
  • Adjustable Soft Start
  • Adjustable turn-on UVLO
  • Component footprints for user defined programming parts

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMZ31707EVM-002:
7A SIMPLE SWITCHER Module Evaluation Board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 622 13 Jun 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMZ31707  2.95V to 17V, 7A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package  Step-down (buck) regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles