LOSTEAKA-3P-DLP3021-FLASH

LOSTEAKA-3P-DLP3021-FLASH

Order now

Overview

The DGP-M-L01A projector is based on TI's DLP3021-Q1 DMD, supporting a resolution of 864x480.  With it's small size and full RGB LED support, it is ideal for automotive digital ground projection (DGP) and interior lighting projection applications with 80-100lm output.  The hardware evaluation module allows programmation and  content playback from on-board flash memory.  

Features
  • Full color RGB LED illumination
  • Up to 100Lm output
  • 0.94 throw ratio @ 1m
  • 106mm x 78mm x 62mm module size
Exterior lighting & projection DMDs
DLP3021-Q1 — DLP® automotive 0.3-inch digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of LOSTEAKA Inc.

Order & start development

Evaluation board

DGP-M-L01A — Small projector flash memory type

Supported products & hardware

Supported products & hardware

Products
Exterior lighting & projection DMDs
DLP3021-Q1 — DLP® automotive 0.3-inch digital micromirror device (DMD)

DGP-M-L01A — Small projector flash memory type

close
Version: null
Release date:
Products
Exterior lighting & projection DMDs
DLP3021-Q1 — DLP® automotive 0.3-inch digital micromirror device (DMD)
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact LOSTEAKA Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.