MSP430-3P-VELTD-VEMESH-OTHR

MSP430-3P-VELTD-VEMESH-OTHR

Downloads

Overview

Sensor network units: nodes (end units) and gateways, based on Virtual Extension Diversity Path Mesh™ technology and operating in the unlicensed frequency ranges.
Features
  • Mesh topology
    • unlimited number of hops (relaying steps)
    • only one type of node - no network planning
  • Multiple, simultaneous signal paths
    • no single point of failure
    • superior handling of obstructions and interferences
    • robustness and increased range
  • No-knowledge, no-training installation & maintenance.
  • Instant Addition and Removal of Sensor Nodes – No Downtime of Network
  • No need to develop network managing software, almost no integration effort
Architecture
  • The VEmesh network has been designed to work in mesh topology. Its two types of network elements are the Nodes and the Gateway.
  • A VEmesh Node can be a stand alone module or an add-on board that plugs into or otherwise connects to the customer's own board, for add-on wireless mesh network functionality.
  • A single VEmesh Gateway is sufficient to access the entire mesh network from the customer management center.
Download View video with transcript Video

Downloads

Support software

MSP430-3P-VELTD-VEMESH-OTHR — VEmesh

Supported products & hardware

MSP430-3P-VELTD-VEMESH-OTHR — VEmesh

close
Latest version
Version: null
Release date: Feb 10, 2026

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Virtual Extension, Ltd..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.