Valley Switching Flyback with 85 to 265VAC Input (48V @ 0.625A) Reference Design
PMP12027
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP12027 reference design uses the UCC28740 flyback controller to generate a 48V/625mA output from a universal AC input.  The valley switching of the UCC28740 allows this design to achieve a maximum load efficiency over 90%; no load losses are less than 100mW. The constant current regulation mode of the UCC28740 provides accurate current limiting.

Features
  • Over 90% average 4 point efficiency
  • Standby (no load) power consumption is less than 100mW
  • Conducted emissions are below Class B levels
  • Accurate current limiting

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP12027.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)48
Iout (Max) (A).625
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 2223 28 Mar 2016
Design files (3)
Title Type Size (KB) Date
PDF 132 28 Mar 2016
PDF 74 21 Mar 2016
PDF 103 21 Mar 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles