Off Line Power Supply for Audio Reference Design
PMP20195
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Universal line input to + and -24 V DC output designed for audio applications. The supply uses a two switch fly back topology with a low cost LM5021 controller. The supply is designed to handle 150 watts peak power required by an audio amplifier but thermally designed for the lower average power common in audio applications.

Features
  • Universal line input
  • High peak power
  • Low cost

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20195.1
(Output Voltage 1)
PMP20195.2
(Output Voltage 2)
Vin (Min) (V)9090
Vin (Max) (V)265265
Vout (Nom) (V)24-24
Iout (Max) (A)3-3
Output Power (W)7272
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Non SyncFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5021  30V, 1MHZ current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5021 Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 437 02 Nov 2016
Design files (3)
Title Type Size (KB) Date
ZIP 401 02 Nov 2016
PDF 65 02 Nov 2016
PDF 354 02 Nov 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles