PMP21254

PMP21254

Design files

Overview

This reference design is for powering high current, low voltage ASICs and FPGAs from a 5-V or 12-V rail.  The design is optimized for high-density and supports PMBus with current, voltage and temperature telemetry, if desired.  A test report is included.

Features
  • Uses four TPS546D24A 40-A converters to create a 160-A supply with only four parts
  • Small double-sided design occupies one square inch each side per phase
  • Tested cut-and-paste design for powering high-current ASIC core rails
  • High speed on board dynamic load for testing to stringent dynamic load requirements
  • Fusion Digital Power Designer GUI enables easy prototyping through PMBus and manufacturing script generation
Output voltage options PMP21254.1
Vin (Min) (V) 6
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.2
Iout (Max) (A) 160
Output Power (W) 192
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT222.PDF (3840 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM881.PDF (390 KB)

Detailed overview of design layout for component placement

TIDM880.PDF (368 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM883.ZIP (1602 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG11.ZIP (1515 KB)

Design file that contains information on physical board layer of design PCB

TIDM882.PDF (3897 KB)

PCB layer plot file used for generating PCB design layout

TIDM879.PDF (512 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS546D24A2.95-V to 16-V, stackable 40-A synchronous SWIFT™ step-down converter with pin-strapping and PMBus®

Data sheet: PDF
Power modules (integrated inductor)

TPS8213017-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 160-A, Four-Phase Reference Design Using the TPS546D24A Integrated FET Converter PDF | HTML Feb 27, 2021

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos