PMP22161

PMP22161

Design files

Overview

This reference design is a non-isolated AC/DC power supply design using the UCC28704 PSR controller to implement a high-voltage buck converter. The converter provides 6 V at 600 mA from an AC input of 100 VAC to 132 VAC. The design uses a coupled inductor to provide a 12-V supply voltage to the controller, eliminating the need for a separate bias supply. This design is one layer, compact and thermally efficient.

Features
  • Non-isolated AC/DC 6-V/0.6-A buck converter
  • Less than 45-degrees Celsius in temperature rise on all parts
  • Uses coupled inductor to provide controller bias supply
  • One layer, compact board size of 2.8 inches by 1.2 inches by 0.5 inches
Output voltage options PMP22161.1
Vin (Min) (V) 100
Vin (Max) (V) 132
Vout (Nom) (V) 6
Iout (Max) (A) .6
Output Power (W) 3.6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT173.PDF (2074 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM539.PDF (100 KB)

Detailed overview of design layout for component placement

TIDM538.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM541.ZIP (523 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT6.ZIP (271 KB)

Design file that contains information on physical board layer of design PCB

TIDM540.PDF (303 KB)

PCB layer plot file used for generating PCB design layout

TIDM537.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704 — High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.6-W AC/DC Coupled Inductor Buck Reference Design Apr 6, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos