PMP23089

PMP23089

Design files

Overview

This is a PSR flyback reference design that outputs 24 V at 12 W from a 90-VAC to 265-VAC input. It is designed for a very small form factor of 50 mm x 38 mm x 25 mm. Conducted electromagnetic interference (EMI) is well below the CISPR32 Class B limits.

Features
  • Universal input
  • Small form factor
  • Excellent EMI
  • Custom transformer design
  • Cost-effective solution
Output voltage options PMP23089.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 24
Iout (Max) (A) .5
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT303.PDF (2207 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAT3.PDF (171 KB)

Detailed overview of design layout for component placement

TIDMAT2.PDF (140 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAT5.ZIP (1023 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG97.ZIP (1721 KB)

Design file that contains information on physical board layer of design PCB

TIDMAT4.PDF (533 KB)

PCB layer plot file used for generating PCB design layout

TIDMAT1.PDF (199 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704 — High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 90–265 VAC Input, 24-V, 12-W Isolated PSR Flyback Reference Design PDF | HTML Aug 26, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos