PMP23296

25-W DC/DC primary side regulated flyback for isolated battery backup reference design

PMP23296

Design files

Overview

This flyback DC/DC reference design converts a 45-V to 90-V input to an isolated 118-V and 210 mA output. Primary side regulation eliminates the need for feedback network and optocoupler. An isolated enable and disable circuit is included to minimize power consumption when disabled.

Features
  • Isolated design
  • Input range from 45-V to 90-V
  • 93% peak efficiency
  • Secondary side enable disable
  • 118 V, 210 mA output
Output voltage options PMP23296.1
Vin (Min) (V) 45
Vin (Max) (V) 90
Vout (Nom) (V) 118
Iout (Max) (A) .21
Output Power (W) 24.78
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT326.PDF (1023 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBM1.PDF (199 KB)

Detailed overview of design layout for component placement

TIDMBM2.PDF (147 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBM4.ZIP (783 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF3.ZIP (488 KB)

Design file that contains information on physical board layer of design PCB

TIDMBM3.PDF (561 KB)

PCB layer plot file used for generating PCB design layout

TIDMBM0.PDF (234 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 118-V, 25-W Battery Backup Reference Design PDF | HTML Jun 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos