PMP23440

PMP23440

Design files

Overview

This reference design is a primary-side regulated flyback that outputs 33V at 5W, steady state. It is designed for a LED strobe light application in smoke detectors and can output 3A surges for 20mS at 1Hz period. It is a low-cost solution with an emphasis on small size.

Features
  • Low line AC input only
  • Primary side regulated
  • Low cost
  • Class B conducted and EMI passed
  • Small size
Output voltage options PMP23440.1
Vin (Min) (V) 85
Vin (Max) (V) 132
Vout (Nom) (V) 33
Iout (Max) (A) .15
Output Power (W) 4.95
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT371.PDF (1450 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC91.PDF (168 KB)

Detailed overview of design layout for component placement

TIDMC90.PDF (156 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC93.ZIP (2014 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGK0.ZIP (1610 KB)

Design file that contains information on physical board layer of design PCB

TIDMC92.PDF (463 KB)

PCB layer plot file used for generating PCB design layout

TIDMC89.PDF (222 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704 — High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 90-VAC to 132-VAC Input, 5-W Primary Side Regulated (PSR) Flyback Reference Design PDF | HTML Dec 2, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos