PMP23486
1.2W LLC isolated bias supply reference design using sector wound planar transformer
PMP23486
Overview
This 1.2W isolated reference design provides approximately 24V of 50mA from a 12V automotive power source. The output voltage is split using a Zener regulator to +18V with –5V for an insulated gate bipolar transistor (IGBT) gate drive. The circuit uses the UCC25800-Q1 half-bridge LLC transformer driver operating at a nominal switching frequency of 500kHz. The secondary-side resonant tank frequency is set slightly above the switching frequency to produce a flat gain. For this open-loop design, the output voltage is proportional to the input voltage by the transformer turns ratio. The transformer windings are integrated into the printed circuit board (PCB) and sector wound for no overlap. The result is very low interwinding capacitance and common-mode current, along with high isolation voltage.
Features
- Sector wound planar transformer integrated into the PCB
- Low-profile 6.3mm overall height set by transformer core
- Output voltage is proportional to input voltage
- 500kHz switching frequency for small size
- Fixed frequency LLC for low EM
- Functional safety-capable
| Output voltage options | PMP23486.1 |
|---|---|
| Vin (Min) (V) | 12 |
| Vin (Max) (V) | 12 |
| Vout (Nom) (V) | 18 |
| Iout (Max) (A) | .05 |
| Output Power (W) | .9 |
| Isolated/Non-Isolated | Isolated |
| Input Type | DC |
| Topology | Half Bridge- LLC |
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
UCC25800-Q1 — Ultra-low EMI transformer driver for isolated bias supplies
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Test report | 1.2W LLC Isolated Bias Supply Reference Design Using Sector Wound Planar Transformer | PDF | HTML | Sep 9, 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.