PMP23501

PMP23501

Design files

Overview

This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment, and cluster applications. Operation is over the 24V to 60VDC input range with focus on 48VDC power. Two USB Power Delivery (PD) outputs are provided to allow charging of both a personal computer and smart phone at the same time. The design exhibits a conversion efficiency of 96% for the maximum 60W, 20V, 3A output off 48VIN. The test report includes thermal images, operational data spanning the full input range, and includes output transitions between the four most common output voltages (5V, 9V, 15V and 20V).

Features
  • TPS26744E-Q1 provides USB-PD control for two ports
  • Fully integrated LM72880-Q1 power converter for each port
  • USB PD: 60W maximum per port and 20VOUT maximum
  • Allows charging of both personal computer and phone from the car at the same time
  • Thermal foldback and cable drop compensation can be programmed if needed
Output voltage options PMP23501.1 PMP23501.2
Vin (Min) (V) 24 24
Vin (Max) (V) 60 60
Vout (Nom) (V) 20 20
Iout (Max) (A) 3 3
Output Power (W) 60 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT443.PDF (1555 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBR3.PDF (361 KB)

Detailed overview of design layout for component placement

SLVRBR5.PDF (301 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBR4.ZIP (2686 KB)

Files used for 3D models or 2D drawings of IC components

SLVC876.ZIP (1492 KB)

Design file that contains information on physical board layer of design PCB

SLVRBR2.PDF (2363 KB)

PCB layer plot file used for generating PCB design layout

SLVRBR1.PDF (679 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM72880-Q1Automotive, 80V, 8A synchronous step-down converter with I2C

Data sheet: PDF | HTML
Thermistors

TMP61-Q1Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS26744E-Q1Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive, 24V to 60V Input, Two-Port USB Power Delivery 60W Maximum Each Reference Design PDF | HTML Jul 2, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos