Home Interface USB ICs USB-C Power Delivery controllers

TPS26744E-Q1

ACTIVE

TPS26744E-Q1

ACTIVE

Product details

Function Type-C Internal power path VCONN Power role Source Data role DFP, DRD, UFP Alternate mode Yes External power-path control GPIO, I2C Rating Automotive Operating temperature range (°C) -40 to 125
Function Type-C Internal power path VCONN Power role Source Data role DFP, DRD, UFP Alternate mode Yes External power-path control GPIO, I2C Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26744E-Q1 is a fully configurable dual-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB-IF certified (TID # 14058)
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • DisplayPort alternate mode support
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26744E-Q1 is a fully configurable dual-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB-IF certified (TID # 14058)
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • DisplayPort alternate mode support
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation

The TPS26744E-Q1 is a stand-alone dual-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26744E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26744E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26744E-Q1 supports DisplayPort over USB-C and legacy D+/D- charging.

The TPS26744E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26744E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26744E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26744E-Q1 also supports USB-C Alternate Modes such as DisplayPort. The TPS26744E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

The TPS26744E-Q1 is a stand-alone dual-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26744E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26744E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26744E-Q1 supports DisplayPort over USB-C and legacy D+/D- charging.

The TPS26744E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26744E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26744E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26744E-Q1 also supports USB-C Alternate Modes such as DisplayPort. The TPS26744E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

Download View video with transcript Video
Request more information

The full data sheet and design resources for TPS26744E-Q1 are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS26744E-Q1 Automotive Dual-Port USB Type-C PD Controller with 240W EPR and DisplayPort overUSB Type-C datasheet PDF | HTML Nov 12, 2025
Application note Design of a 140W Automotive Two-Port USB-C PD System with DisplayPort Alt Mode over FPD-Link PDF | HTML Oct 22, 2026
Certificate TPS26744EQ1EVM EU Declaration of Conformity PDF | HTML Feb 20, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

The TPS26742EQ1EVM is an evaluation module (EVM) for the TPS26742E-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual port USB port applications. This EVM is specifically intended for evaluating USB PD standard power range (SPR) or extended power range (EPR) with (...)
Supported products & hardware
Evaluation board

TPS26744EQ1EVM — TPS26744E-Q1 evaluation module

The TPS26744E-Q1 evaluation module (EVM) is designed to evaluate the TPS26744E-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports dual port USB PD EPR charging and DisplayPort™ over USB-C® (DP Alt Mode) and comes with two other variants: dual port USB PD SPR charging (...)
Supported products & hardware
Driver or library

TPS2674X-Q1-RESOURCES — TPS2674x-Q1 design resources

Design files for use with the TPS2674x-Q1 Automotive USB Power Delivery Controller device family. Includes device documentation and configuration files for use with the TPS267xx-Q1-GUI tool to evaluate and develop customer-specific USB PD charging solutions.
Supported products & hardware
Reference design

PMP23501 — Automotive, 24V to 60V input, two-port USB Power Delivery 60W maximum per port reference design

This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment, and cluster applications. Operation is over the 24V to 60VDC input range with focus on 48VDC power. Two USB Power Delivery (PD) outputs are provided to allow charging of both a personal (...)
Supported products & hardware
Reference design

PMP23618 — Automotive USB Power Delivery reference design with two ports 180W maximum each, 24V to 60V input

This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment, and cluster applications. Operation is over the 24V to 60VDC input range with focus on 48VDC power. Two USB PD outputs are provided, to allow charging of various high-power devices. The design (...)

Supported products & hardware
Reference design

PMP31344 — Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

This reference design represents an automotive USB Extended Power Range (EPR) system, providing both power and digital communication to two USB Type-C® ports. When connecting a USB-C cable, the TPS26744E-Q1 negotiates a target output voltage and maximum current with the plugged-in device. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos