PMP31273

PMP31273

Design files

Overview

This reference design is a flexible and compact power supply providing 5-V and 3.3-V output rails to supply the C2000™ MCU. The design includes two LMR34206-Q1 ultra-small synchronous step-down converter devices and one TPS3850-Q1 precision voltage supervisor with programmable window watchdog timer. In addition, a single SN74LVC2G74-Q1 D-type flip-flop is added to provide the compatibility of the watchdog with the C2000™ MCU startup behavior.

Features
  • Dual output of 5 V and 3.3 V
  • High-efficiency conversion due to synchronous rectification
  • Precision voltage supervisor
  • Programmable window watchdog timer
  • Design was built and tested
Output voltage options PMP31273.1 PMP31273.2
Vin (Min) (V) 12 12
Vin (Max) (V) 24 24
Vout (Nom) (V) 5 3.3
Iout (Max) (A) .6 .6
Output Power (W) 3 1.98
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT359.PDF (1208 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC21.PDF (213 KB)

Detailed overview of design layout for component placement

TIDMC20.PDF (175 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC22.ZIP (822 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGI6.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDMC19.PDF (700 KB)

PCB layer plot file used for generating PCB design layout

TIDMC18.PDF (298 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

D-type flip-flops

SN74LVC2G74-Q1 — Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

Data sheet: PDF
DC/DC converters

LMR34206-Q1 — 4.2-V to 42-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3850-Q1 — Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Dual Buck Converter Ref. Des. for C2000 MCU w/ Supervisor & Watchdog PDF | HTML Oct 16, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos