PMP40488

6-W dual-output SEPIC converter reference design

PMP40488

Design files

Overview

This reference design employs LM5155 Boost/Flyback/SEPIC controller to provide 6-W outputs with dual-output SEPIC topology. The input is 12-VDC, and outputs are ±60 V/50 mA. The switching frequency is set at 500k Hz. This design achieves 88.2% peak efficiency. The cross regulation of -60-V rail is within ±4% at the total load range. External voltage control pin is optional to regulate output voltage from 0~60 V. The high efficiency and small PCB dimensions (25mm*14mm*4.5mm) make the design suitable for portable ultrasound probe application.

Features
  • Outputs ±60-V/50-mA symmetrically with programmable option from 0 to 60 V by external control signal
  • 88.2% peak efficiency
  • Cross regulation within ±4% of -60-V rail
  • 500k-Hz switching frequency for small PCB dimension
Output voltage options PMP40488.1 PMP40488.2
Vin (Min) (V) 9 9
Vin (Max) (V) 12 12
Vout (Nom) (V) 60 -60
Iout (Max) (A) .05 -.05
Output Power (W) 3 3
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Sepic- CCM Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT071B.PDF (1790 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYL2.PDF (71 KB)

Detailed overview of design layout for component placement

TIDRYL1B.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYL4B.ZIP (479 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF75.ZIP (451 KB)

Design file that contains information on physical board layer of design PCB

TIDRYL3.PDF (238 KB)

PCB layer plot file used for generating PCB design layout

TIDRYL0B.PDF (131 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Semiconductors

LM51552.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 6-W Dual-Output SEPIC Converter Reference Design (Rev. B) Apr 21, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos