PMP40569

PMP40569

Design files

Overview

This reference design is a 36~57-Vdc input, 5-V/4-A output isolated flyback converter using LM5155 and UCC24612. The switching frequency is 250 kHz. With the synchronous rectification controller UCC24612 and a MOSFET at the secondary side, the system achieves 89.29% peak efficiency at 36-V input, which is 3.86% higher than Schottky rectification. The temperature of the rectified MOSFET is 33 degrees Celsius lower than Schottky under full load output. The load regulation in the whole input range is within ±0.5%.

Features
  • An isolated flyback with simple synchronous rectification solution
  • 250-kHz switching frequency
  • 89.29% peak efficiency
  • Low temperature rise of rectified component
Output voltage options PMP40569.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 5
Iout (Max) (A) 4
Output Power (W) 20
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT144.PDF (3192 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM272.PDF (125 KB)

Detailed overview of design layout for component placement

TIDM271.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM274.ZIP (835 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO0.ZIP (1574 KB)

Design file that contains information on physical board layer of design PCB

TIDM273.PDF (599 KB)

PCB layer plot file used for generating PCB design layout

TIDM270.PDF (193 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612 — High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
DC/DC controllers

LM5155 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
MOSFETs

CSD18514Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431LI — Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 36~57-Vdc Input, 5-V/4-A Output Isolated Flyback Reference Design Oct 17, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos