UCC28782EVM-030

UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

UCC28782EVM-030

Order now

Overview

UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller.  The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A max and 20 V at 3.25-A max, which can be adjusted with the USB PD interface controller.  High frequency operation of 250-kHz nominal enables small solution size while the multi-mode operation maintains high efficiency. LMG2610 integrates high-side and low-side FETs, gate drivers, high-side level shifters and provides lossless current sense emulation. Synchronous rectification is used on the output to increase efficiency.

Features
  • Universal AC input of 90 to 264 Vac with USB Type-C™ PD 3.0 compliant output up to 65 W (5 V/3 A, 9 V/3 A, 15 V /3 A, 20 V/3.25 A)
  • Efficiency and standby power consumption exceeds regulatory requirements CoC Tier 2 and DoE Level VI
  • Power density of 30 W/in3 with an efficiency of 93% at 90-VAC full load
  • Frequency dithering, x-capacitor discharge simplifies compliance with EMI requirements EN 55022
  • Uses GaN MOSFETs to increase efficiency

  • General Texas Instruments High Voltage Evaluation (TI_HV_EVM)

AC/DC controllers
UCC28782 High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies

 

Digital isolators
ISO7710 Robust EMC, single-channel, reinforced digital isolator

 

Gallium nitride (GaN) power stages
LMG2610 650-V 170/248-mΩ GaN half-bridge for ACF with integrated driver, protection and current sense
Download View video with transcript Video

Order & start development

Evaluation board

UCC28782EVM-030 — UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC28782EVM-030 UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the UCC28782EVM-030 (Rev. C) PDF | HTML Jul 28, 2022
Certificate UCC28782EVM-030 EU Declaration of Conformity (DoC) (Rev. A) Jun 29, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos