AC Input, 6 Channel LED Strings with 30W Output Reference Design
PMP4484
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4484 is a power reference design with AC input. It is a isolated LED driver, provides 6 channel LED outputs with PWM dimming.  It implements a high PF flyback controller UCC28810 to output DC 40V, the Constant Current Buck LED Driver LM3414HV downs the voltage to 30V to drive  LED. The degisn also provides 3.3Vo to MCU by the buck conller LMR16006, and a 10Vo to RS485. The system achieves high efficiency and high PF.

Features
  • Isolated single stage Flyback and Buck togology
  • 6 channel LED outputs with PWM dimming
  • Include 3.3Vo for MCU and 10Vo for RS485 power supply
  • High efficiency, 86.4% at 230Vac input
  • High PF, 0.939 at 230Vac input
  • Size: 300mmX22mmx22mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4484.1
(Output Voltage 1)
PMP4484.2
(Output Voltage 2)
PMP4484.3
(Output Voltage 3)
PMP4484.4
(Output Voltage 4)
PMP4484.5
(Output Voltage 5)
PMP4484.6
(Output Voltage 6)
PMP4484.7
(Output Voltage 7)
PMP4484.8
(Output Voltage 8)
PMP4484.9
(Output Voltage 9)
Vin (Min) (V)10010040404040404040
Vin (Max) (V)30030040404040404040
Vout (Nom) (V)40103030303030303.3
Iout (Max) (A).8.1.14.16.125.14.16.125.1
Output Power (W)3214.24.83.754.24.83.75.33
Isolated/Non-IsolatedIsolatedIsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeACACDCDCDCDCDCDCDC
TopologyFlyback- PFCFlyback- PFCBuck- Non SyncBuck- Non SyncBuck- Non SyncBuck- Non SyncBuck- Non SyncBuck- Non SyncBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3414HV  65-V 60-W common Anode Capable constant current buck LED driver Requires No Ext. current sensing Res  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LMR16006  SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3414HV Download Download
Download Download
LMR16006 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles