RP-3P-STEMLAB-TI

RP-3P-STEMLAB-TI

Order now

Overview

The Red Pitaya STEMlab TI Starter Kits are designed for engineers, researchers, and educators who need a high-performance, reconfigurable platform for test and measurement, data acquisition, and real-time signal processing. Ideal for demanding applications in RF, radar, communications, photonics, and embedded system development.

Features
  • 2 RF inputs covering DC-30MHz, 65MSPS at 16-bit resolution (STEMlab 65-16 TI)
  • 2 RF inputs covering DC-60MHz, 125MSPS at 14-bit resolution (STEMlab 125-14 TI)
  • Flexible low and high voltage input ranges (±1 V / ±20 V)
  • 2 RF outputs covering DC-60MHz, 125MSPS, 14 bit resolution (DAC2904)
  • Ultra-low RF output jitter: 5 ps RMS @ 40 MHz
  • Ultra-low jitter programmable clock for ADC and DAC (LMK03318)
  • Xilinx Zynq-7020 SoC + 512 MB RAM for real-time processing
  • Multi-channel synchronization & external clock support
  • Open-source, compact platform for fast prototyping and system integration
Clock generators
LMK03318 — Ultra-low jitter clock generator family with single PLL

 

High-speed ADCs (≥10 MSPS)
ADC3663 — Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3664 — Dual-channel, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface

 

High-speed DACs (>10 MSPS)
DAC2904 — Dual-Channel, 14-Bit, 125-MSPS Digital-to-Analog Converter (DAC)
Download View video with transcript Video
Photos courtesy of Red Pitaya d.o.o.

Order & start development

Development kit

RP-3P-STEMLAB-125-14-TI — STEMlab 125-14 TI Starter kit

Supported products & hardware

RP-3P-STEMLAB-125-14-TI — STEMlab 125-14 TI Starter kit

close
Version: null
Release date:
Development kit

RP-3P-STEMLAB-65-14-TI — STEMlab 65-16 TI Starter Kit

Supported products & hardware

RP-3P-STEMLAB-65-14-TI — STEMlab 65-16 TI Starter Kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Red Pitaya d.o.o..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.