TAS5102EVM

TAS5102 Evaluation Module (EVM)

TAS5102EVM

Order now

Overview

The TAS5102 is a compact, high-power, digital amplifier power stage designed to drive an 8-W loudspeaker up to 20 W/channel at 10% THD+N. It contains integrated gate-drive, four matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry. The DAD package has a PowerPAD™ package on the top side for heat transfer through a heat sink. The heat sink in this design is for evaluation purposes only.

Features
  • 2x20 W at 10% THD+N Into 8-ohm BTL at 18 V (With Heatsink for TAS5102)
  • 2x15 W at 10% THD+N Into 8-ohm BTL at 15.5 V for TAS5103
  • 2x10 W at 10% THD+N Into 8-ohm BTL at 13 V
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package: 32-pin HTSSOP
    • DAD (TAS5102) Pad Up
    • DAP (TAS5103) Pad Down
  • High-Efficiency Power Stage (>90%) With 180-ohm Output MOSFETs
  • Wide PVDD Range from 8V to 23V
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overcurrent, Short Circuit
  • Built-In Regulator for Gate Drive Supply
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters
General-purpose audio amplifiers
TAS5102 20-W stereo, 8- to 23-V supply, PWM input Class-D audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TAS5102EVM — TAS5102 Evaluation Module (EVM)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TAS5102EVM TAS5102 Evaluation Module (EVM)

close
Version: null
Release date:
Support software

SLLC417 — TAS5102EVM_SoftWare Files

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TAS5102EVM TAS5102 Evaluation Module (EVM)

SLLC417 TAS5102EVM_SoftWare Files

close
Version: 01.00.00.0A
Release date: Jan 4, 2012
Hardware development
Evaluation board
TAS5102EVM TAS5102 Evaluation Module (EVM)

Release Information

The design resource accessed as www.ti.com/lit/zip/sllc417 or www.ti.com/lit/xx/sllc417a/sllc417a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLLC417. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TAS510x EVM for the TAS510x Digital Amplifier Power Output Stage (Rev. A) Aug 29, 2008
Certificate TAS5102EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos