The user's guide and other design resources are available. Request now
TAS67534Q1EVM
TAS67534-Q1 evaluation module
TAS67534Q1EVM
Overview
The TAS67534Q1EVM showcases the TAS67534-Q1 four channel, digital input closed-loop classD automotive audio amplifier with 1L modulation that removes 1x inductor per channel and reduces inductor costs by 50% for four channels. The EVM uses the PurePath™ Console (PPC3) graphical user interface in the programming and I2C configuration to evaluate features, functionality, and performance of the TAS67534-Q1 device.
Features
- On-board USB to I2C controller to use the PPC3 GUI for device evaluation and configuration of features like real-time load diagnostics, thermal gain and PVDD foldback, and low latency signal path
- New 1L modulation requiring only one inductor per channel for cost-savings and smaller PCB footprint compared to traditional designs
- Global temperature, channel temperature, and PVDD values through I2C read out for easy system level thermal management
- Optical, SPDIF, USB, and PSIA (external I2S/ TDM) input options
Automotive audio amplifiers
Order & start development
Evaluation board
TAS67534-Q1EVM ā TAS67534-Q1 evaluation module
TAS67534-Q1EVM — TAS67534-Q1 evaluation module
GUI for evaluation module (EVM)
TAS67534-TAS67624-GUI ā TAS67534-Q1 and TAS67624-Q1 EVM GUI
Supported products & hardware
Products
Automotive audio amplifiers
Hardware development
Evaluation board
Support software
TAS67534-Q1-DESIGN ā TAS67534-Q1 Technical Documentation
Supported products & hardware
Products
Automotive audio amplifiers
Hardware development
Evaluation board
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.