TCA984649-EVM

TCA984649 evaluation module

TCA984649-EVM

Order now

Overview

The TCA984649-EVM is used to evaluate the performance of the TCA9846 and TCA9849. The evaluation module (EVM) does not come with a soldered unit. A sample can be ordered online at the bottom of the product page. The EVM allows for engineers to evaluate the TCA9846 and TCA9849 I2C signaling capabilities. The EVM has a USB2ANY male connecter to send I2C signals through the DUT. The USB2ANY microcontroller has to be acquired separately and does not come with this EVM. If a USB2ANY is used for the communication, then the cable has to be connected with the notch facing up. A test point for each pin is present with many ground points for ease of use. Other features like load capacitor footprints and pull up resistors are for simplifying evaluation and testing.

Features
  • External power supply with decoupling capacitors from V_External to ground (2x 1μF 0603).
  • VDD1 and VDD2 test points for a second power supply connection option with decoupling capacitors (2x 100nF 0603, 2x 100pF 0603).
  • VDD1 and VDD2 banana jack plug ins for a third power supply connection option with the same decoupling capacitors (2x 100nF 0603, 2x 100pF 0603).
  • Two GND banana jack plug ins.
  • Ten test points for the I/Os.
  • A RESET test point and two additional ones for the addresses.
  • Eight GND test points for probing.
  • USB2ANY male connector for I2C signaling source from a microcontroller.
I2C & I3C switches & multiplexers
TCA9846 Ultra-low voltage, 1MHz, 4-channel I2C switch with reset
Download View video with transcript Video

Order & start development

Evaluation board

TCA9846-49-EVM — TCA984649 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TCA9846-49-EVM TCA984649 evaluation module

close
Version: null
Release date:
Certification

TCA9846-49-EVM-DOC-CERT — TCA9846-49-EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TCA984649-EVM TCA984649 evaluation module
Download options

TCA9846-49-EVM-DOC-CERT TCA9846-49-EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Jan 29, 2026
Hardware development
Evaluation board
TCA984649-EVM TCA984649 evaluation module

Release Information

[TCA9846-49-EVM] EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TCA98469 Evaluation Module PDF | HTML Mar 10, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.