Limited quantities
THS3470REBEVM is a prototype evaluation module and is available in limited quantities.
The THS3470EVM is an evaluation module (EVM) designed for easy measurement and setup of the THS3470 60V, 1A, 100MHz, high-speed power amplifier. The board features instructions to configure input and output connections easily, simple control interfaces for changing the functional modes of the device, and provisions for heat sink and fan connections.
THS3470REBEVM is a prototype evaluation module and is available in limited quantities.
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | THS3470REBEVM Evaluation Module (Rev. B) | PDF | HTML | Nov 18, 2025 |
| Certificate | THS3470REBEVM EU Declaration of Conformity (DoC) | Feb 6, 2025 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.