NEW

THS3470

ACTIVE

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 3.15 Iq per channel (typ) (mA) 33 Vos (offset voltage at 25°C) (max) (mV) 1.1 Rail-to-rail No Features Adj Current Limit, Error Flag, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 1000 2nd harmonic (dBc) 90 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 3.15 Iq per channel (typ) (mA) 33 Vos (offset voltage at 25°C) (max) (mV) 1.1 Rail-to-rail No Features Adj Current Limit, Error Flag, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 1000 2nd harmonic (dBc) 90 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 10
VQFN (REB) 42 49 mm² (7 mm × 7 mm)
  • Bandwidth (VS = ±20V, RFB = 1.2kΩ):

    • Small-signal: 70MHz (VO = 2VPP)
    • Large-signal: 45MHz (VO = 20VPP)
    • Large-signal: 22MHz (VS = ±30V, VO = 50VPP, RF = 2kΩ)
  • Slew rate (20-80%):

    • 3000V/µs (RF = 1.2kΩ, CL = 300pF)
    • 2000V/µs (RF = 2kΩ, CL = 1nF)
    • 6500V/µs (Peak, RF = 1.2kΩ, RL = 100Ω)
  • Output current:

    • Linear output current: ±1.35A
    • Peak output current: 2A
    • 250mV VOUT swing in linear range (IOUT = ±1A, VO = ±25V, VS = ±30V)
  • Diagnostic features:

    • Programmable current limit (200mA to 1.5A, separate source and sink)
    • Die temperature and current output monitoring
    • Diagnostic flags (temperature, current source, current sink)
  • Bandwidth (VS = ±20V, RFB = 1.2kΩ):

    • Small-signal: 70MHz (VO = 2VPP)
    • Large-signal: 45MHz (VO = 20VPP)
    • Large-signal: 22MHz (VS = ±30V, VO = 50VPP, RF = 2kΩ)
  • Slew rate (20-80%):

    • 3000V/µs (RF = 1.2kΩ, CL = 300pF)
    • 2000V/µs (RF = 2kΩ, CL = 1nF)
    • 6500V/µs (Peak, RF = 1.2kΩ, RL = 100Ω)
  • Output current:

    • Linear output current: ±1.35A
    • Peak output current: 2A
    • 250mV VOUT swing in linear range (IOUT = ±1A, VO = ±25V, VS = ±30V)
  • Diagnostic features:

    • Programmable current limit (200mA to 1.5A, separate source and sink)
    • Die temperature and current output monitoring
    • Diagnostic flags (temperature, current source, current sink)

The THS3470 is a high-speed current-feedback amplifier (CFA) with a high linear-output current drive (1.35A), high slew rate (6500V/µs peak), and wide supply range (60V). The device is stable over a wide range of capacitive loads and supports up to 2A of peak output current that these applications require. The THS3470 has a bandwidth of 70MHz with low-noise and distortion providing great large-signal performance for heavy resistive loads as well.

In addition to high speed and power performance, the THS3470 features a number of useful features such as temperature monitoring, output current monitoring, output current limiting, and output current protection. The output current features of the device can be manually enabled or driven by various flag outputs from the device providing even greater modularity in the use case of the device.

The THS3470 is available in a VQFN-42 (REB) package, providing small-size with an exposed top-side thermal pad for direct heat transfer to a heat sink. The THS3470 is characterized for operation over the wide temperature range of –40°C to +125°C.

The THS3470 is a high-speed current-feedback amplifier (CFA) with a high linear-output current drive (1.35A), high slew rate (6500V/µs peak), and wide supply range (60V). The device is stable over a wide range of capacitive loads and supports up to 2A of peak output current that these applications require. The THS3470 has a bandwidth of 70MHz with low-noise and distortion providing great large-signal performance for heavy resistive loads as well.

In addition to high speed and power performance, the THS3470 features a number of useful features such as temperature monitoring, output current monitoring, output current limiting, and output current protection. The output current features of the device can be manually enabled or driven by various flag outputs from the device providing even greater modularity in the use case of the device.

The THS3470 is available in a VQFN-42 (REB) package, providing small-size with an exposed top-side thermal pad for direct heat transfer to a heat sink. The THS3470 is characterized for operation over the wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet THS3470 60V, 1A, 70MHz, 6500V/μs, High-Speed Power Amplifier datasheet (Rev. A) PDF | HTML Oct 23, 2025
Certificate THS3470REBEVM EU Declaration of Conformity (DoC) Feb 6, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS3470REBEVM — THS3470 evaluation module

The THS3470EVM is an evaluation module (EVM) designed for easy measurement and setup of the THS3470 60V, 1A, 100MHz, high-speed power amplifier. The board features instructions to configure input and output connections easily, simple control interfaces for changing the functional modes of the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

THS3470 TINA-TI Reference Design

SBOMCQ7 (23 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (REB) 42 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos