TIDA-00307

TIDA-00307

Design files

Overview

This solution addresses the front end needs of Merging Units where multiple measurement channels for current and voltage are required. This implementation is modular, allowing easy expansion of channels while at the same time keeping the connectivity to the processor minimal by using the SPI daisy chain feature in the TI's SAR ADC. Additionally, this solution is compact because the AFE not only integrates the front end circuitry for each channel, but also integrates a voltage reference with low temperature drift

Features
  • Integrated AFE solution including PGA and reference
  • The solution enables high accuracy without calibration and lower temperature co-efficient (reduces variation in accuracy due to change in temperature)
  • Modular approach + minimal MCU connectivity overhead
  • Increase number of input channels by adding additional SAR ADCs
  • Using daisy chain concept, the same SPI interface is used to connect multiple SAR ADCs
  • Measurement capabilities for protection and metering leveraging the higher sampling rate on the ADC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU540A.PDF (1768 KB)

Reference design overview and verified performance test data

TIDRB84.PDF (659 KB)

Detailed overview of design layout for component placement

TIDRB83.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB86.ZIP (2103 KB)

Files used for 3D models or 2D drawings of IC components

TIDC697.ZIP (339 KB)

Design file that contains information on physical board layer of design PCB

TIDRB85.PDF (208 KB)

PCB layer plot file used for generating PCB design layout

TIDRB82.PDF (1196 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Precision ADCs

ADS8688 — 16-bit, 500kSPS 8-channel single-supply SAR ADC with bipolar input ranges

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Accuracy AC Voltage and Current Measurement AFE for FTU Ref Design (Rev. A) Oct 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos