TIDA-00574

Xilinx Zynq 7000 Series 5W Small Efficient Low-Noise Power Solution Reference Design

TIDA-00574

Design files

Overview

The TIDA-00574 shows small solution size and high curren density & low noise power solution.  It supports internal sequencing and high output voltage accuracy.

Features
  • Small solution size
  • High efficiency across load
  • Internal power sequencing
  • Multi channel configurability
  • Low noise, high PSRR LDO
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA66.PDF (1267 K)

Reference design overview and verified performance test data

TIDRFM7.PDF (663 K)

Detailed schematic diagram for design layout and components

TIDRFM8.PDF (231 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAK2.ZIP (1991 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Buck modules (integrated inductor)

LMZ315034.5V to 15V, 3A Step-Down Power Module in 9x15x2.8mm QFN Package

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP3990150-mA, low-IQ, low-dropout voltage regulator with enable & low-VOUT

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3996150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP8758-B0Four-phase, single 16A output DC-DC step-down converter

Data sheet: PDF | HTML
Series voltage references

LM41320.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Xilinx Zynq 7000 Series 5-W Low-Noise Power Solution Design Guide Jun. 22, 2015
Technical article Multiphase DC/DC converters provide low ripple, integrated solution for FPGA power designs Jul. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos