Home Power management Voltage references Series voltage references

LM4132

ACTIVE

0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
REF4132 ACTIVE 12-ppm/°C low-noise low-power precision voltage reference The new REF4132 offers lower 12ppm/°C temperature drift, higher initial accuracy, and the same pinout & package as LM4132.

Product details

Rating Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.1 Temp coeff (max) (ppm/°C) 10, 20, 30 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
Rating Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.096, 4.1 Temp coeff (max) (ppm/°C) 10, 20, 30 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4, 0.5 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 LFN 0.1 to 10 Hz (typ) (µVPP) 170, 190, 240, 285, 310, 350 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LM4132, LM4132-Q1 SOT-23 Precision Low Dropout Voltage Reference datasheet (Rev. G) PDF | HTML 13 Oct 2016
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
Functional safety information LM4132, LM4132-Q1 Pin FMEA 12 Mar 2018
Technical article Find the 'Goldilocks' voltage reference for your application PDF | HTML 02 Sep 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00574 — Xilinx Zynq 7000 Series 5W Small Efficient Low-Noise Power Solution Reference Design

The TIDA-00574 shows small solution size and high curren density & low noise power solution.  It supports internal sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0050 — EnDat 2.2 System Reference Design

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00596 — Small Solution Size Multi Rail Reference Design for Server Line Card

The TIDA-00596 shows small solution size and high curren density power rails. Supports Internal Sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01504 — Highly-Accurate, Loop-Powered, 4mA to 20mA Field Transmitter With HART® Modem Reference Design

This reference design provides a solution for a loop-powered, highly-accurate, field (sensor) transmitter with a HART® modem. The design uses a partially-discrete 4-mA to 20-mA current transmitter, HART modem, microcontroller, and power conditioning blocks in realizing a smart field (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22339 — High voltage 800-W SEPIC converter reference design for server battery backup charging

This discontinuous conduction mode (DCM) non-isolated 800-W SEPIC converter battery charger reference design provides an adjustable output voltage and current. The output voltage can be adjusted from 282 V to 400 V by setting an external DC voltage between 0 V to 3 V. The output charging current (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00719 — Highly Integrated Power Reference Design for SSD

This reference design shows small highly integrated power size for SSD. It supports internal sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos