30-A Range Bidirectional Current Shunt Monitor Reference Design
TIDA-00614
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This verified design can accurately measure current across a range of 30 A on a bus that carries up to 36-V common mode voltage over a range of -40°C to +85°C.  This design can measure current from 0 A to 30 A with a grounded reference or -30 A to 0 A with a 16-V reference.  The design sums the output of two INA250A2 devices and generates a ground-referenced output voltage.  The INA250 is a voltage-output, current-sensing amplifier family that integrates an internal shunt resistor to enable high-accuracy current measurements.

Features

•  Compact layout with good thermal properties

• 30A Sustained current measurement with parallel integrated shunt current sense amplifiers

• Able to configure for full-range positive, full-range negative, or partial-range bidirectional current measurement

• This circuit design is tested and includes documentation, data, and layout files.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA250  36V, bi-directional, precision current sense amplifier w/int. shunt resistor  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
INA250-Q1  AEC-Q100, 36V, bi-directional, precision current sense amplifier w/int. shunt resistor  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA250 Download
INA250-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 612 30 Jun 2015
Design files (4)
Title Type Size (KB) Date
ZIP 313 20 Aug 2015
ZIP 381 20 Aug 2015
PDF 43 20 Aug 2015
PDF 236 20 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles