12- to 24-V, 27-A Brushed DC Motor Reference Design
TIDA-00620
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- TIDA-00620 Test Results
(PDF 3082 KB)
12 Oct 2015
Description
Brushed motors are a relatively popular option for motor designs because of their low price and simple control scheme. A brushed motor has a wire-wound rotor and permanent magnet stator. The commutation of the motor is achieved using conductive rings that are connected to the rotor using brushes that scrape against the commutator rings. This allows the direction of current through the motor to change based on the orientation of the brushes and different commutation rings. Utilizing an H-Bridge allows for easy direction and speed control changes to be applied quickly and efficiently to the brushed DC motor. An electronic drive is required to control the motor currents in a brushed DC motor. The electronic drive circuit consists of a power stage with two-phase inverter meeting the required power capability, a microcontroller to implement the motor speed commands and fault handling, current sensing for motor startup / stall protection, gate driver for controlling the two-phase inverter, and a power supply for microcontroller and other low voltage devices.
Features
- 343 Watt RMS Power Stage with MSP430G2553 Control Scheme
- Tested to operate with 18 Volt External Battery
- Delivers up to 27.47 ARMS Continuous Motor Current with No External Heat Sinking or Air Flow Aids
- Dual Layer, Small PCB Form Factor of 76.3 mm by 38.1 mm
- Utilizes TI’s 60 V N-Channel NexFETs with an RDS of 1.8 mΩ Packaged In a SON 5-mm × 6-mm footprint
- User Configurable Gate Drive Current Allows for Ease in Adapting to Custom MOSFET Selection
See the Important Notice and Disclaimer covering reference designs and other TI resources.