Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design
TIDA-00807
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Fault Indicators (FI) are devices installed at certain distance on overhead power lines in electric power distribution networks to detect and indicate the occurence of faults. The benefit is reduction in outage times by identifying the fault zone easily.  The TIDA-00807 reference design features an ultra‐low power MCU and discrete analog front end to monitor and measure the current and voltage parameters where it is installed.In addition, a self‐test mechanism comprising of a DAC and Hall Switch can be configured to execute a diagnostic program that permits the system to test itself.

Features
  • Current voltage measurement range: 0.5-100A, 50-300V
  • Measurement accuracy: ≤±2%
  • Multiple gain stage and ADC channels used for covering wide curent and voltage range
  • Dual rail, configurable DC-DC converter (with integrated load switch) adds flexibility with power savings
  • MCU selected based on ultra-low power consumption, small pin count and footprint
  • Self test - fault current simulation using DAC and self test magnet detection using hall switch

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC101C081  10-Bit Micro Power Digital-to-Analog Converter with an I2C-Compatible Interface  Digital-to-analog converters (DACs)  Sample & Buy Not Available
DRV5032  Low power (5 Hz, <1µA), low voltage (up to 5.5V) switch  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
LM4041-N  Precision Micropower Shunt Voltage Reference  Voltage references  Sample & Buy Not Available
MSP430FR5728  MSP430FR5728 8 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
OPA2317  Dual, Low Offset, Rail-to-Rail I/O Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G3157  1-channel, 2:1 analog switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TPS62740  2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC101C081 Download Download
Download Download
DRV5032 Download Download
Download
Download Download
LM4041-N Download
Download
Download
MSP430FR5728 Download Download
Download Download
OPA2317 Download
Download
SN74LVC1G3157 Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
Download -
Download -
TPS62740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1487 19 May 2017
Design files (6)
Title Type Size (KB) Date
ZIP 399 24 Jun 2016
ZIP 2091 24 Jun 2016
PDF 183 24 Jun 2016
PDF 216 24 Jun 2016
PDF 102 24 Jun 2016
PDF 797 24 Jun 2016
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles