Heat Cost Allocator with wM-Bus at 868 MHz Reference Design
TIDA-00838
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as matched pairs to eliminate the need for calibration during manufacturing and lowering OEM system cost. Wireless MCU offers wM-Bus support for S-, T- and C-modes (Meter device) at 868MHz and controls the two temperature sensors.

Features
  • Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.
  • CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communications
  • Sensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the need for calibration during manufacturing and lower OEM system cost
  • Example source code for wM-Bus @868 MHz transmission for S, T and C-modes (“Meter” device) under TI RTOS
  • Cost-optimized 2-layer PCB in HCA form factor and a 96-segments 4-MUX LCD
  • Cap Touch button on the PCB for LCD on/off

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
LMT70A  ±0.1°C Matching Accuracy Precision Analog Temperature Sensor  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR4133  16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC1310 Download Download
Download Download
Download Download
MSP430FR4133 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application note (1)
Title Type Size (KB) Date
PDF 3596 23 Oct 2018
User guide (1)
Title Type Size (KB) Date
PDF 1785 21 Jan 2016
White paper (1)
Title Type Size (KB) Date
PDF 728 11 May 2017
Design files (7)
Title Type Size (KB) Date
ZIP 587 15 Dec 2015
ZIP 983 15 Dec 2015
PDF 2218 15 Dec 2015
PDF 1670 15 Dec 2015
PDF 224 15 Dec 2015
PDF 98 15 Dec 2015
PDF 476 15 Dec 2015
More literature (1)
Title Type Size (KB) Date
ZIP 19655 15 Dec 2015
Related Tools & Software

Reference Designs (2)

Name Part Number Tool Type
Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design  TIDM-FRAM-WATERMETER  Reference design 
Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators  TIDA-00646  Reference design 

Software development (1)

Name Part Number Software Type
Wireless M-Bus Protocol Software  WMBUS  Application software & framework 


Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles