TIDA-00895

1 to 2s I2C Li-Ion Battery Pack Manager Reference Design

TIDA-00895

Design files

Overview

The Texas Instruments bq28z610 device is a Battery Pack Manager that integrates gas gauging, and protection for complete autonomous operation of 1-series to 2-series cell Li-Ion and Li-Polymer battery packs. The architecture enables communication between the fuel gauging processor and an internal battery charger controller through I2C broadcast commands. This reference design eases the design process for the customer given that it is a complete pack solution which includes gauging and protection of the Li-ion battery. It includes an over-voltage IC for additional safety protection.

Features
  • Fully Integrated gauge, protector to support 1 to 2-Series Li-Ion or Li-Polymer cells
  • 2nd Level Protector provides Over Voltage Protection
  • Impedance Track Technology
  • Integrated SHA-1 Authentication
  • This circuit design is tested and includes orderable EVM, User's Guide, and evaluation software
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG8.PDF (138 KB)

Reference design overview and verified performance test data

TIDRKG0.PDF (199 KB)

Detailed overview of design layout for component placement

TIDRKF9.PDF (207 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKG2.ZIP (1251 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBT3.ZIP (439 KB)

Design file that contains information on physical board layer of design PCB

TIDRKG1.PDF (583 KB)

PCB layer plot file used for generating PCB design layout

TIDRKF8.PDF (221 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ28Z610Battery fuel gauge with integrated protector for 1-2 series packs

Data sheet: PDF | HTML
Battery fuel gauges

BQ28Z610-R1Battery fuel gauge with integrated protector for 1-2 series packs

Data sheet: PDF | HTML
Battery fuel gauges

BQ28Z620 Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O

Data sheet: PDF | HTML
Battery protectors

BQ294502Overvoltage Protection Device for 2- to 3-Cell Li-Ion Batteries, with 4.35v OVP

Data sheet: PDF | HTML
MOSFETs

CSD16412Q5A25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 16 mOhm

Data sheet: PDF

Start development

Hardware development

Evaluation board

BQ28Z610EVM-532 — Bq28z610 EVM 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module

The Texas Instruments bq28z610 device is a Battery Pack Manager that integrates gas gauging, and protection for complete autonomous operation of 1-series to 2-series cell Li-Ion and Li-Polymer battery packs. The architecture enables communication between the fuel gauging processor and an internal (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00895 1 to 2s I2C Li-Ion Battery Pack Manager Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ28Z610EVM-532 Bq28z610 EVM 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00895 1 to 2s I2C Li-Ion Battery Pack Manager Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00895 Test Results Feb 3, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos