TIDA-010000

TIDA-010000

Design files

Overview

This reference design showcases a robust, compact, and efficient main power supply in DCM flyback topology for motor drives using the UCC28740 flyback controller. This design can work with a wide input voltage range of 290–1000 VDC delivering up to 50 W of continuous power. Multiple output rails at 24 V (1.25 A), 15 V (0.67 A), 5 V (2 A), 3.3 V (0.1 A) are available for control, gate drive, sensor, I/O, and other applications; additionally an isolated 5-V (0.1 A) output is provided for isolated communication power. The load and line regulation are within 0.5% over the entire operation range by the use of opto-regulated feedback. Key benefits of the UCC28740 device include valley switching enabling higher efficiency (>85% at 550 VDC, 50 W), internal HV FET enabling self-start without external circuitry, and frequency dithering that reduces EMI.

Features
  • Wide input range of 290-1000V DC
  • Self-start using internal 700V HC FET without any external circuitry
  • Load and line regulation < 0.5%
  • Multiple output rails - 24V(1.25A), 15V(0.67A), 5V(2A), 3.3V(0.1A) and isolated 5V(0.1A) providing 50W of output power in ambient of up to 70°C. De-rated operation up to 85°C ambient
  • Output overvoltage, output overcurrent and input undervoltage protection
  • Frequency dithering to reduce EMI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEA2A.PDF (2967 KB)

Reference design overview and verified performance test data

TIDRX28.PDF (218 KB)

Detailed overview of design layout for component placement

TIDRX27.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX30.ZIP (1498 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEX0.ZIP (397 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEV6.ZIP (951 KB)

Design file that contains information on physical board layer of design PCB

TIDRX29.PDF (1001 KB)

PCB layer plot file used for generating PCB design layout

TIDRX26.PDF (283 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740 — Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117 — 800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 50-W Opto-Regulated Multi-Output Flyback Converter Ref. Des. for 380–480 VAC Mot (Rev. A) Sep 18, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos