TIDA-010080

500-W, >94.5% efficiency analog control AC/DC reference design for 5G telecom rectifier

TIDA-010080

Design files

Overview

This compact, high efficiency reference design with a 48-V DC, 500-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage for an isolated DC/DC converter based on the UCC256403. For high efficiency needs, the UCC24624 handles synchronous rectification. This design uses an auxiliary power supply flyback with the UCC28911, which has an internal high-voltage MOSFET. This design enables 94.5% peak efficiency and allows the system to work without forced cooling. The whole system has low iTHD, with 30% load at <12%, 50% load at <8%, 100% load at <5.5% and good load transient performance. 

Features
  • Peak efficiency of 94.5% at 230-V AC and 94% across 30%~100% load
  • CCM PFC and half-bridge LLC based (UCC28180 and UCC256403)
  • Low iTHD: 30% load at <12%, 50% load at <8%, 100% load at <5.5%
  • Good load transient performance at less than 1% regulation
  • Meets ±1% accuracy for input power meter across whole load range
  • Passive cooling with sealed metal case
Output voltage options TIDA-010080.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 48
Iout (Max) (A) 10.5
Output Power (W) 504
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUET3.PDF (2902 KB)

Reference design overview and verified performance test data

TIDM804.ZIP (425 KB)

Detailed overview of design layout for component placement

TIDM803.ZIP (200 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM806A.ZIP (11796 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFZ5.ZIP (1122 KB)

Design file that contains information on physical board layer of design PCB

TIDM805.ZIP (806 KB)

PCB layer plot file used for generating PCB design layout

TIDM802A.ZIP (888 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24624High-frequency, dual synchronous rectifier controller for LLC converters

Data sheet: PDF | HTML
AC/DC controllers

UCC256403LLC resonant controller with ultra-low power and ultra-quiet standby operation

Data sheet: PDF | HTML
AC/DC controllers

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC converters

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV9001One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV9101Single, 16-V, 1.1-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 500-W, > 94.5% Efficiency, Analog Control AC/DC Reference Design for 5G Telecom PDF | HTML Feb 15, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos