TIDA-010272

TIDA-010272

Design files

Overview

This reference design is a high-voltage, current and insulation impedance accuracy lithium-ion (Li-ion), LiFePO4 battery rack. The design monitors four high-voltage bus inputs, one shunt current and temperature, and one insulation impedance of the battery. The design protects the battery rack to maintain safe operation. The design provides an onboard serial peripheral interface (SPI) and off-board daisy-chain communication interface, allowing for a cost-effective stackable connection and reinforced isolation. These features make this reference design applicable for high-capacity battery rack applications.

Features
  • ±0.5% bus voltage accuracy at 25°C
  • ±10mA at 25°C, < 10A; ±0.1% error at 25°C, > 10A of shunt current
  • Supports shunt temperature calibrations
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF88.PDF (596 KB)

Reference design overview and verified performance test data

TIDMDG4.PDF (529 KB)

Detailed overview of design layout for component placement

TIDMDG3.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDG6.ZIP (5110 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGS7.ZIP (481 KB)

Design file that contains information on physical board layer of design PCB

TIDMDG5.PDF (2268 KB)

PCB layer plot file used for generating PCB design layout

TIDMDG2.PDF (977 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery monitors & balancers

BQ79731-Q1 — Automotive high-voltage battery pack monitor with voltage, current and insulation resistance sensing

Data sheet: PDF | HTML
Digital isolators

ISO7841 — High voltage, reinforced 4-channel, 3/1, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Solid-state relays

TPSI2140-Q1 — Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating

Data sheet: PDF | HTML
Transformer drivers

SN6507 — Low-emission 36-V push-pull transformer driver with duty cycle control for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 1500V High-Voltage Rack Monitor Unit Reference Design for Energy Storage Systems PDF | HTML Oct 18, 2024

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010253 — Battery control unit reference design for energy storage systems TIDA-010279 — Up to 1500V stackable battery management unit reference design for energy storage systems TIDA-HVBMS-ESS-PLTFRM — High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos