TIDA-010940

TIDA-010940

Design files

Overview

This reference design implements a single-phase energy meter using standalone multi-channel analog-to-digital converters (ADC) to sample a shunt current sensor. The combination of the shunt sensor and a ultra-low-power Hall-effect sensor (DRV5032) minimizes the effect and enables the detection of magnetic tampering attacks. The reference design achieves class 0.5S accuracy across 4000:1 input range (25mA–100A) with 8kHz sampling rate and uses a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK Version: 2.02.00.05 and can be compiled with TI Code Composer Studio™.

Features
  • Single-phase two-wire (1P1W) class 0.5S shunt electricity meter tested across 25mA to 100A input range
  • Calculated parameters include active and reactive energy and power, RMS line current, RMS neutral current, RMS voltage, power factor, and line frequency
  • Detects potential tamper attacks with DRV5032 digital-switch Hall-effect sensor
  • RS-485 interface with 5kVRMS isolation
  • Energy metrology software with pulsed outputs to a reference test system including results displaying on a Microsoft® Windows® PC GUI.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF98A.PDF (915 KB)

Reference design overview and verified performance test data

TIDMDE9A.PDF (359 KB)

Detailed overview of design layout for component placement

TIDMDE8A.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDF1A.ZIP (4566 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGS4A.ZIP (3213 KB)

Design file that contains information on physical board layer of design PCB

TIDMDF0A.PDF (1520 KB)

PCB layer plot file used for generating PCB design layout

TIDMDE7A.PDF (711 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO6731 — 3-channel, 2/1, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5032 — Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch

Data sheet: PDF | HTML
Low-power MCUs

MSPM0L2228 — 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT

Data sheet: PDF | HTML
Precision ADCs

ADS131M03 — Three-channel, 24-bit, 64-kSPS, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1400 — 3.3V-to-5V, 500-Kbps, RS-485 transceiver in small package option with ±12-kV IEC ESD

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide One-Phase Shunt Electricity Meter Reference Design (Rev. A) PDF | HTML Feb 13, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK — MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos