TIDA-010967

Low-power two-layer mmWave radar reference design

TIDA-010967

Design files

Overview

This reference design demonstrates the low-cost and low-power capabilities of TI's IWRL6432AOP mmWave sensor. The design supports interfaces with connectivity devices through the use of castellated pins or 1.27mm-pitch connectors. This design uses a UART-to-USB converter for flashing the firmware and running the demonstration. The reference design is developed with FR4 material using a two-layer PCB stackup. This design can demonstrate applications such as presence detection and nonhuman classification. The visualizer GUI on a PC shows radar sensing data and detection results.

Features
  • 57GHz to 64GHz mmWave radar using the IWRL6432AOP with integrated Antenna On Package (AOP)
  • Low-power consumption
  • Low-cost two-layer PCB design
  • Small form factor: 22.8mm × 38mm (mmWave radar sensor section)
  • Castellated pad for customizing integrated modules
  • Offers power-optimized test results
  • Demonstrates human-counting and human-tracking application
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFE0A.PDF (4579 KB)

Reference design overview and verified performance test data

SLURB33.PDF (336 KB)

Detailed overview of design layout for component placement

SLVRBP1.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBP0.ZIP (3797 KB)

Files used for 3D models or 2D drawings of IC components

TIDME62A.ZIP (7456 KB)

Files used for 3D models or 2D drawings of IC components

SLVC871A.ZIP (221 KB)

Design file that contains information on physical board layer of design PCB

SLVRBO9.PDF (2036 KB)

PCB layer plot file used for generating PCB design layout

SLVRBO8.PDF (667 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power muxes

TPS21161.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWRL6432AOPSingle-chip low-power 57GHz to 63.5GHz industrial mmWave radar sensor with integrated antenna

Data sheet: PDF | HTML
DC/DC converters

TPS6285022.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Power Two Layer mmWave Radar Reference Design (Rev. A) PDF | HTML Oct 28, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos