TIDA-011011

TIDA-011011

Design files

Overview

This reference design provides a template for implementing gate drive designs for field effect transistors (FETs) rated up to 3.3kV. By utilizing single-channel isolated pre-drivers with split outputs, multiple variants of power FETs can be driven while maintaining high current sink and source capability. The performance of the driving design is further enhanced by incorporating a DC/DC isolated bias supply with controlled output rail voltages, enabling lower RDS(on) operation.

Features
  • Gate driver design for FETs rated with voltage up to 3.3kV
  • Pre-drivers with split output designs
  • Controlled gate driver voltage rails
Output voltage options TIDA-011011.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 18
Iout (Max) (A) .1
Output Power (W) 1.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH7.PDF (747 KB)

Reference design overview and verified performance test data

SLURBB8.ZIP (518 KB)

Detailed overview of design layout for component placement

SLURBB9.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURBC1.ZIP (3955 KB)

Files used for 3D models or 2D drawings of IC components

SLVC950.ZIP (1081 KB)

Design file that contains information on physical board layer of design PCB

SLURBC0.ZIP (3707 KB)

PCB layer plot file used for generating PCB design layout

SLVRC10.PDF (996 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated gate drivers

UCC218915-Q1 — Automotive ±2.8A single-channel isolated pre-driver with split outputs, DESAT plus fault reporting

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC35131-Q1 — Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Gate Driver Board With Isolated Bias Supply for 3.3kV SiC-FET Reference Design PDF | HTML Mar 20, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos